IESNA:LM-63-2002
[TEST]P1366147
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB4A-735-U-T2R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 4SQUARE 114W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (104) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14675.4
TILT=NONE
104 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1640.5 2351.6 2917.3 3285.0 3616.3 3822.4 3887.0 3838.5 3858.8 4198.2 4941.6 5681.1 6363.9 6901.3 7353.9 7786.2 8077.1 
8145.8 8008.4 7612.4 6893.2 5487.1 4424.4 3616.3 2024.3 917.2 832.4 654.6 537.4 456.6 331.3 270.7 141.4 60.6 16.2 8.1 0.0 0.0 
1640.5 2339.5 2901.1 3289.0 3596.1 3814.3 3895.1 3850.7 3870.9 4214.3 4929.5 5713.4 6343.7 6909.4 7329.6 7770.0 8061.0 
8125.6 8028.6 7620.5 6881.1 5507.3 4440.6 3644.6 2181.9 937.4 864.7 674.8 537.4 456.6 347.5 278.8 153.5 60.6 20.2 12.1 0.0 0.0 
1640.5 2339.5 2880.9 3260.7 3592.1 3842.6 3963.8 3947.6 3959.8 4234.5 4820.4 5572.0 6194.2 6739.7 7123.5 7515.5 7842.8 
7972.1 7923.6 7612.4 7006.4 6048.7 4796.2 3927.4 2743.6 1192.0 1034.4 719.2 573.8 480.8 383.9 311.1 254.6 181.8 145.5 36.4 4.0 
0.0 
1640.5 2295.0 2828.4 3236.5 3588.0 3866.8 4040.6 4085.0 4089.1 4234.5 4642.6 5309.3 5923.5 6440.7 6832.6 7127.6 7462.9 
7689.2 7753.9 7665.0 7297.3 6582.1 5697.2 4638.6 3676.9 2270.8 2076.9 1341.5 836.4 589.9 460.6 351.5 286.9 185.9 129.3 32.3 
4.0 0.0 
1640.5 2230.4 2743.6 3179.9 3547.6 3858.8 4105.2 4242.6 4295.1 4375.9 4646.7 5103.2 5664.9 6157.8 6570.0 6889.2 7176.1 
7434.7 7632.7 7689.2 7584.2 7281.1 6667.0 5749.7 4735.6 3689.0 3478.9 2331.4 1288.9 767.7 529.3 363.7 278.8 198.0 133.3 
40.4 4.0 0.0 
1640.5 2161.7 2630.4 3058.7 3430.5 3810.3 4121.4 4363.8 4501.2 4598.2 4743.6 5010.3 5450.7 5972.0 6448.8 6832.6 7127.6 
7382.1 7572.0 7798.3 7959.9 7943.8 7770.0 7269.0 6489.2 5495.2 5273.0 4327.5 2977.9 1438.4 812.2 488.9 299.0 141.4 
64.6 24.2 8.1 0.0 
1640.5 2064.7 2501.1 2893.1 3272.9 3628.4 3967.8 4295.1 4561.8 4735.6 4893.1 5075.0 5313.4 5689.1 6149.8 6662.9 7119.5 
7555.9 7915.5 8246.8 8675.1 8998.4 9176.2 9248.9 9135.7 8610.5 8477.1 7580.1 5620.4 4044.6 2076.9 731.3 355.6 
169.7 72.7 32.3 12.1 0.0 
1640.5 1955.6 2311.2 2658.7 2998.1 3353.7 3685.0 3996.1 4327.5 4638.6 4897.2 5127.5 5341.6 5572.0 5822.5 6153.8 6565.9 
7014.4 7503.4 8032.7 8723.6 9588.3 10032.8 10380.2 10675.2 10602.5 10549.9 9685.3 8456.9 7236.7 5555.8 4137.6 
2254.6 517.2 165.7 64.6 20.2 0.0 
1640.5 1846.5 2084.9 2363.7 2638.5 2929.4 3204.2 3499.1 3761.8 4060.8 4363.8 4654.7 4965.9 5268.9 5616.4 5976.0 6363.9 
6848.8 7345.8 7923.6 8828.7 10016.6 10800.5 11475.2 12210.6 12873.3 12861.2 12691.5 12513.7 11455.0 9802.4 7713.5 
3749.7 1074.8 274.8 48.5 24.2 0.0 
1640.5 1842.5 2076.9 2327.4 2602.1 2885.0 3175.9 3446.6 3705.2 4004.2 4295.1 4586.1 4913.3 5228.5 5563.9 5935.6 6335.6 
6800.3 7317.5 7927.6 8804.4 10016.6 10796.4 11548.0 12295.5 12937.9 12986.4 12841.0 12687.4 11596.5 9927.7 7761.9 
3495.1 1002.1 258.6 48.5 24.2 0.0 
1640.5 1721.3 1838.5 1992.0 2161.7 2331.4 2525.4 2699.1 2901.1 3123.4 3325.4 3551.7 3777.9 4020.4 4274.9 4598.2 4929.5 5317.4 
5733.6 6266.9 7062.9 7923.6 8537.7 9168.1 9810.5 10020.6 10004.5 9648.9 9196.4 8004.4 6715.4 4658.8 1511.2 307.1 
88.9 36.4 24.2 0.0 
1640.5 1656.6 1701.1 1769.8 1858.7 1955.6 2048.6 2141.5 2246.6 2355.7 2460.7 2573.8 2711.2 2840.5 2986.0 3155.7 3446.6 3806.2 4186.0 
4630.5 5208.3 5656.8 6028.5 6319.5 6452.8 6214.4 6081.1 5640.6 5046.7 4303.2 3531.5 2379.9 751.5 165.7 60.6 32.3 20.2 
0.0 
1640.5 1587.9 1563.7 1555.6 1559.7 1563.7 1563.7 1555.6 1547.5 1531.4 1515.2 1495.0 1507.1 1515.2 1531.4 1535.4 1600.1 1802.1 2036.5 
2270.8 2424.3 2420.3 2355.7 2153.6 1826.3 1495.0 1426.3 1151.6 763.7 480.8 335.4 214.2 109.1 64.6 40.4 24.2 16.2 0.0 
1640.5 1462.7 1301.1 1163.7 1038.4 913.2 808.1 707.1 618.2 549.5 488.9 444.5 428.3 448.5 468.7 484.9 484.9 476.8 529.3 
581.8 598.0 577.8 472.7 339.4 234.4 169.7 161.6 141.4 121.2 101.0 80.8 64.6 52.5 36.4 28.3 16.2 12.1 0.0 
1640.5 1349.6 1066.7 852.6 690.9 585.9 525.3 488.9 456.6 424.3 396.0 367.7 339.4 327.3 339.4 355.6 367.7 371.7 351.5 319.2 282.8 246.5 210.1 
177.8 153.5 133.3 129.3 117.2 105.1 84.9 68.7 52.5 40.4 28.3 20.2 12.1 12.1 0.0 
1640.5 1236.4 893.0 654.6 553.6 505.1 472.7 444.5 416.2 383.9 359.6 331.3 307.1 282.8 266.7 262.6 262.6 266.7 266.7 270.7 262.6 246.5 218.2 
181.8 149.5 121.2 117.2 105.1 92.9 76.8 60.6 44.4 32.3 24.2 16.2 12.1 8.1 0.0 
1640.5 1131.4 755.6 565.7 513.2 476.8 444.5 416.2 387.9 355.6 327.3 303.0 278.8 254.6 234.4 218.2 202.0 198.0 198.0 198.0 198.0 193.9 165.7 
137.4 125.3 113.1 113.1 101.0 88.9 68.7 48.5 40.4 28.3 20.2 12.1 8.1 8.1 0.0 
1640.5 1046.5 666.7 529.3 488.9 452.5 424.3 391.9 359.6 331.3 303.0 274.8 254.6 230.3 214.2 206.1 185.9 173.7 161.6 157.6 149.5 141.4 137.4 133.3 
125.3 117.2 117.2 109.1 92.9 72.7 60.6 48.5 32.3 20.2 8.1 8.1 4.0 0.0 
1640.5 1006.1 618.2 513.2 472.7 436.4 404.1 371.7 343.4 311.1 282.8 254.6 234.4 214.2 202.0 189.9 173.7 165.7 161.6 145.5 141.4 137.4 137.4 133.3 
125.3 117.2 117.2 105.1 92.9 80.8 68.7 52.5 36.4 12.1 8.1 4.0 4.0 0.0 
1640.5 949.5 577.8 501.0 460.6 424.3 391.9 359.6 331.3 299.0 266.7 242.4 222.2 206.1 189.9 181.8 165.7 157.6 149.5 141.4 133.3 133.3 129.3 129.3 
121.2 109.1 109.1 92.9 80.8 68.7 56.6 44.4 24.2 8.1 4.0 0.0 0.0 0.0 
1640.5 957.6 569.7 497.0 460.6 420.2 383.9 351.5 323.2 290.9 262.6 238.4 222.2 206.1 189.9 181.8 165.7 157.6 149.5 141.4 137.4 133.3 129.3 125.3 
117.2 101.0 97.0 72.7 64.6 52.5 40.4 28.3 16.2 8.1 0.0 0.0 0.0 0.0 
1640.5 949.5 577.8 501.0 456.6 420.2 387.9 351.5 323.2 290.9 262.6 238.4 222.2 206.1 189.9 181.8 165.7 157.6 149.5 141.4 137.4 133.3 129.3 125.3 
117.2 97.0 92.9 72.7 60.6 48.5 40.4 28.3 16.2 4.0 0.0 0.0 0.0 0.0 
